IESNA:LM-63-2002
[TEST]P1389457
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-940-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18147.1
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
129.4 179.2 278.7 532.6 1164.7 1677.3 2075.5 2409.0 2757.4 3160.6 3673.2 4325.2 5216.2 6734.2 8700.3 10830.5 13279.4 14971.6 
15479.3 14897.0 13568.0 12323.7 11129.2 9655.9 6301.2 3215.3 1707.2 1299.1 1184.6 1164.7 1139.8 856.1 423.1 318.5 104.5 39.8 0.0 
129.4 174.2 268.8 547.5 1144.8 1702.2 2070.5 2399.0 2752.4 3190.4 3678.2 4320.3 5226.1 6644.7 8745.1 10905.2 13209.7 14911.9 
15539.0 14996.5 13682.5 12458.1 11149.1 9655.9 6450.5 3155.6 1747.0 1314.0 1189.6 1159.7 1139.8 861.1 418.1 313.6 104.5 39.8 0.0 
129.4 174.2 258.8 502.7 1055.2 1607.7 2065.6 2384.1 2757.4 3185.5 3678.2 4330.2 5141.5 6286.3 8232.4 10631.5 13194.7 15016.4 
15802.8 15549.0 14434.1 13344.1 11821.0 10148.7 7446.0 3892.2 2100.4 1448.4 1224.4 1159.7 1129.8 1025.3 428.0 303.6 124.4 49.8 0.0 
129.4 169.2 248.9 438.0 925.8 1458.3 1990.9 2364.2 2722.6 3135.7 3653.3 4185.9 4857.8 5713.9 7192.2 9526.5 12468.1 15046.3 16156.2 
16270.7 15693.3 15006.5 13806.9 11537.3 8814.7 5206.2 2866.9 1776.9 1324.0 1169.7 1100.0 1015.4 428.0 273.7 139.4 64.7 0.0 
129.4 169.2 229.0 363.3 736.6 1244.3 1791.8 2249.7 2598.1 3021.2 3454.2 3922.1 4514.4 5121.6 5927.9 7376.3 9909.7 13448.6 16086.5 
17007.3 16788.3 16300.6 16206.0 15434.5 12652.2 8207.5 4270.5 2513.5 1567.8 1119.9 895.9 801.3 492.7 248.9 174.2 94.6 0.0 
129.4 164.2 209.0 303.6 517.6 960.6 1463.3 1961.0 2409.0 2767.4 3190.4 3643.4 4091.3 4643.8 5256.0 6077.2 7301.7 9546.4 13403.8 
16658.9 17958.0 17783.8 17186.5 17475.2 17082.0 15006.5 9232.8 4086.3 1916.2 1109.9 721.7 552.5 418.1 233.9 194.1 134.4 0.0 
129.4 159.3 189.1 238.9 343.4 557.5 965.6 1403.6 1901.3 2374.2 2792.2 3175.5 3628.4 4106.2 4594.0 5231.1 6087.2 7281.7 9028.8 
11945.5 15728.2 18410.9 19212.3 18834.0 18629.9 18659.8 17325.9 12104.7 5315.7 2030.7 816.3 502.7 373.3 298.6 243.9 199.1 0.0 
129.4 149.3 169.2 194.1 238.9 308.6 443.0 691.8 1070.1 1493.2 1931.2 2423.9 2901.7 3389.5 3867.3 4390.0 5047.0 5833.4 6878.6 8307.1 
10417.4 13095.2 16340.4 19311.8 20028.5 19645.3 19212.3 17734.0 14135.4 7714.8 3319.8 1100.0 522.6 398.2 323.5 278.7 0.0 
129.4 149.3 169.2 189.1 229.0 288.7 408.1 632.1 980.5 1378.7 1816.7 2284.6 2777.3 3270.1 3757.8 4275.5 4912.6 5669.1 6694.4 8167.7 
10093.9 12647.2 15847.6 18933.5 20048.4 19685.1 19132.6 17768.9 14807.4 8585.8 3772.8 1259.2 522.6 408.1 338.5 293.7 0.0 
129.4 144.3 154.3 164.2 174.2 194.1 219.0 268.8 338.5 462.9 667.0 935.7 1284.1 1647.5 2085.5 2553.3 3085.9 3782.7 4579.1 5594.5 6968.2 
8446.4 10447.3 12796.6 15927.3 17963.0 17087.0 14643.1 11208.8 7590.3 5027.0 2996.3 1652.5 796.4 338.5 328.5 0.0 
129.4 134.4 139.4 139.4 139.4 139.4 139.4 139.4 139.4 149.3 159.3 179.2 204.1 243.9 288.7 363.3 467.9 637.1 890.9 1279.2 1831.6 2438.9 3120.7 3628.4 
4061.5 4907.6 6186.7 6774.1 6097.2 4798.1 3499.0 2488.6 1557.9 587.3 89.6 29.9 0.0 
129.4 134.4 134.4 129.4 129.4 124.4 119.5 114.5 114.5 114.5 114.5 114.5 119.5 124.4 134.4 144.3 169.2 214.0 298.6 433.0 627.1 781.4 786.4 637.1 
542.5 701.8 1149.7 1697.2 1757.0 1314.0 716.7 343.4 139.4 54.7 24.9 14.9 0.0 
129.4 129.4 124.4 119.5 114.5 114.5 104.5 99.5 94.6 94.6 94.6 89.6 89.6 84.6 84.6 84.6 89.6 99.5 129.4 194.1 258.8 263.8 164.2 104.5 74.7 64.7 
54.7 54.7 49.8 44.8 39.8 24.9 19.9 19.9 14.9 14.9 0.0 
129.4 124.4 114.5 104.5 99.5 99.5 89.6 84.6 74.7 64.7 59.7 54.7 49.8 44.8 34.8 29.9 24.9 19.9 19.9 19.9 14.9 10.0 10.0 5.0 5.0 5.0 10.0 10.0 5.0 10.0 10.0 10.0 10.0 
10.0 14.9 14.9 0.0 
129.4 114.5 104.5 94.6 89.6 79.6 69.7 54.7 44.8 39.8 29.9 24.9 14.9 14.9 10.0 10.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 5.0 10.0 10.0 
10.0 0.0 
129.4 109.5 94.6 84.6 79.6 64.7 54.7 39.8 29.9 19.9 14.9 10.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 10.0 10.0 
0.0 
129.4 104.5 89.6 79.6 69.7 54.7 39.8 29.9 19.9 10.0 5.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 5.0 
0.0 
129.4 104.5 89.6 74.7 64.7 49.8 34.8 24.9 14.9 10.0 5.0 0.0 0.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 5.0 
0.0 
129.4 104.5 89.6 74.7 59.7 49.8 29.9 19.9 14.9 5.0 0.0 0.0 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 
0.0 
129.4 104.5 89.6 74.7 59.7 49.8 34.8 24.9 14.9 5.0 0.0 14.9 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
129.4 104.5 89.6 74.7 64.7 49.8 34.8 24.9 19.9 10.0 10.0 14.9 10.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 0.0 
0.0 
129.4 104.5 89.6 74.7 59.7 49.8 34.8 24.9 19.9 10.0 10.0 19.9 10.0 5.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.0 5.0 
0.0 
